Full-Ball LM Guide Super-Heavy Load (Radial) Models NR-X / NR for Machine Tools Model NR-A
The flange of its LM block has tapped holes.
                                        Basic load rating (kN): Basic dynamic load rating 271 to 479 / Basic static load rating 610 to 1040 
                                                
                                            Size  : 
75,85,100
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. | 
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |