Full-Ball LM Guide Super-Heavy Load (Radial) Models NRS-X / NRS for Machine Tools Model NRS-LB
The LM block has the same cross-sectional shape as models NR-B/NRS-B, but has a longer overall LM block length (L) and a greater rated load.
                                        Basic load rating (kN): Basic dynamic load rating 278 to 470 / Basic static load rating 566 to 920
                                                
                                            Size  : 
75,85,100
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. | 
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |