Full-Ball LM Guide Self-Aligning Model NSR-TBC
Since this LM Guide is highly capable of self adjustment and self alignment, it can be used even with rough installation.
Size : 20,25,30,40,50,70
 
                                Types
Highlight feature tags
- Bolts mounted from below
 
                                                                    - Bolts mounted from below
                                                                                Basic load rating (kN): Basic dynamic load rating 9.41 to 90.8 / Basic static load rating 18.6 to 152
                                                                                        
                                                                                    Size  : 
20,25,30,40,50,70
                                                                            
Features
Structure and Features

Model NSR-TBC is the only LM Guide whose casing consists of two pieces instead of a single-piece LM block. The rigid, cast iron casing contains a cylindrical spline nut that is partially cut at an angle of 120°. This enables the model to self-aligning on the fitting surface with the casing, thus to permit rough installation.
Capable of Receiving a Load in Any Direction
NSR-TBC has four rows of balls. The balls are arranged in two rows on each shoulder of the LM rail, and can receive loads in all four directions: upward, downward and lateral directions. Due to the self-aligning structure, however, a rotational moment (MC) cannot be applied in a single-rail configuration.
Easy Installation and Accuracy Establishment
Model NSR-TBC is highly capable of performing self-adjustment and self-alignment. As a result, even if two rails are not mounted with accuracy, the LM casing absorbs the error and it does not affect the traveling performance. Accordingly, the machine performance will not be deteriorated.
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. | 
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. | 
| Actuator | Movable part mass, etc. | 
Standard Lengths and Maximum Lengths of LM Rails
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. | 
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. | 
| Actuator | Movable part mass, etc. |