Full-Ball LM Guide Self-Aligning Model NSR-TBC Model NSR-TBC
The flange of the LM casing has through holes,allowing the LM Guide to be mounted from the bottom.
                                        Basic load rating (kN): Basic dynamic load rating 9.41 to 90.8 / Basic static load rating 18.6 to 152
                                                
                                            Size  : 
20,25,30,40,50,70
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. | 
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |