Full-Ball LM Guide Miniature Model RSR Models RSR-WM/WVM
This model has a broader width (W), greater overall length (L), and greater rated load and permissible moment than the Model RSR-M.
                                        Basic load rating (kN): Basic dynamic load rating 0.25 to 6.01 / Basic static load rating 0.47 to 9.08
                                                
                                            Size  : 
3,14
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. | 
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |