Types

Copy item link
Add item to favorites

Highlight feature tags

  • Long block LM Guide
  • Wide block
  • Bolts mounted from above
  • Short block (LM Guide)
Model RSX-SM
  • Bolts mounted from above
  • Short block (LM Guide)

Basic load rating (kN): Basic dynamic load rating 0.95 to 9.02 / Basic static load rating 1.16 to 10.6
Size : 7,9,12,15,20,25

Model RSX-WSM
  • Wide block
  • Bolts mounted from above
  • Short block (LM Guide)

Basic load rating (kN): Basic dynamic load rating 1.06 to 5.59 / Basic static load rating 1.35 to 6.78
Size : 7,9,12,15

Model RSX-M
  • Bolts mounted from above

Basic load rating (kN): Basic dynamic load rating 0.37 to 13.3 / Basic static load rating 0.53 to 18.6
Size : 5,7,9,12,15,20,25

Model RSX-WM
  • Wide block
  • Bolts mounted from above

Basic load rating (kN): Basic dynamic load rating 0.5 to 7.43 / Basic static load rating 0.82 to 10.1
Size : 5,7,9,12,15

Model RSX-NM
  • Long block LM Guide
  • Bolts mounted from above

Basic load rating (kN): Basic dynamic load rating 0.45 to 16.5 / Basic static load rating 0.7 to 25.2
Size : 5,7,9,12,15,20,25

Model RSX-WNM
  • Long block LM Guide
  • Wide block
  • Bolts mounted from above

Basic load rating (kN): Basic dynamic load rating 0.64 to 9.87 / Basic static load rating 1.17 to 15.2
Size : 5,7,9,12,15

Features

Copy item link
Add item to favorites

Structure and Features

Copy item link
Add item to favorites

With the Model RSX, balls roll in two rows of raceways precision-ground on an LM rail and an LM block, and end plates incorporated in the LM block allow the balls to circulate. The Model RSX uses two rows of raceways, and it can help reduce the size of a device because it has more compact outer dimensions than models with four raceways. Despite being compact, its ball contact structure is capable of receiving loads in all directions, and it can be used individually in locations where moments are applied.

Ultra Compact

The Model RSX has one raceway on either side of the LM rail, and its compact design with low cross-sectional height allows it to be installed in locations with limited space.

Corrosion Prevention

The Model RSX uses an LM block, LM rail, and balls made of stainless steel, which has high corrosion resistance.

Retains Balls

The Model RSX incorporates a ball-retaining wire that prevents balls from falling out when the LM block is removed from the LM rail, making mounting easy.

Flatness of the LM Rail and the LM Block Mounting Surface

Copy item link
Add item to favorites

Since the Model RSX has Gothic-arch grooves, any precision errors in the mounting surface may negatively affect its operability. Therefore, we recommend using it on mounting surfaces made with high precision.

Table1 Flatness of the LM Rail and the LM Block Mounting Surface
Unit: mm
Model No. Flatness error
RSX 5 0.015/200
RSX 7 0.025/200
RSX 9 0.035/200
RSX 12 0.050/200
RSX 15 0.060/200
  • Note1) As there are many cases in which the mounting surface precision is affected by a number of factors, we recommend using 70% or less of the values shown.
  • Note2) The above figures apply to normal clearances.When using two or more rails with C1 clearance, we recommend using 50% or less of the values shown.

Detailed information for each model number

Copy item link
Add item to favorites

Dimensional drawing/Dimensional table

Copy item link
Add item to favorites

THK Online Services
Member-Exclusive Content

These contents can be accessed

after registering as a member.

Log in/Register Click here for THK Online Services details

Benefit 1: Useful features

  • Easy product comparisonsHighlight feature
  • Save items for laterreview Favorites feature

Benefit 2: Exclusive content

Products Contents
LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
Ball Screw Axial clearance, maximum manufacturing length of shaft, etc.
Actuator Movable part mass, etc.

Standard Lengths and Maximum Lengths of LM Rails

Copy item link
Add item to favorites

THK Online Services
Member-Exclusive Content

These contents can be accessed

after registering as a member.

Log in/Register Click here for THK Online Services details

Benefit 1: Useful features

  • Easy product comparisonsHighlight feature
  • Save items for laterreview Favorites feature

Benefit 2: Exclusive content

Products Contents
LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
Ball Screw Axial clearance, maximum manufacturing length of shaft, etc.
Actuator Movable part mass, etc.