Full-Ball LM Guide Miniature Model RSX Model RSX-WM
Has a longer overall LM block length (L), a greater width and a larger rated load and per-missible moment than RSX-M.
                                        Basic load rating (kN): Basic dynamic load rating 0.5 to 7.43 / Basic static load rating 0.82 to 10.1
                                                
                                            Size  : 
5,7,9,12,15
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. | 
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |