Full-Ball LM Guide Miniature Model RSX Model RSX-WSM
This type has a longer overall LM block length (L), a greater width, and a larger rated load and permissible moment than the Model RSX-SM.
                                        Basic load rating (kN): Basic dynamic load rating 1.06 to 5.59 / Basic static load rating 1.35 to 6.78
                                                
                                            Size  : 
7,9,12,15
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. | 
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |