Full-Ball LM Guide Radial Type Model SR Models SR-TB/TBM
The LM block has the same height as model SR-W and can be mounted from the bottom.
                                        Basic load rating (kN): Basic dynamic load rating 13.8 to 136 / Basic static load rating 20.5 to 179 
                                                
                                            Size  : 
15,20,25,30,35,45,55
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. | 
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |