Full-Roller LM Guide
The roller-type LM Guide is a highly rigid LM Guide because it uses rollers as the rolling elements.

Types
Highlight feature tags
- High rigidity
- Super-rigid
- High accuracy
- Heavy load
- Ultra-heavy load
- 4-way equal load
- Miniature

- High rigidity
- High accuracy
- 4-way equal load
- Miniature
Size : 8,10,12

- High rigidity
- Super-rigid
- High accuracy
- Heavy load
- Ultra-heavy load
- 4-way equal load
Size : 25,30,35,45,55,65
Features
Structure of the Full-Roller LM Guide
The sides of the LM rail have raceways that come into contact with the rollers at a 45° angle.

4-Way Equal Load
each row of rollers is arranged at a contact angle of 45° so that the LM block receives an equal load rating in all directions (radial, reverse-radial, and horizontal directions), ensuring high rigidity in all directions.

LM block for all four directions. *Four directions: radial, reverse-radial, horizontal) As a result, this model can be used in any orientation, enabling a wide variety of applications.

A contact angle of 45° is used so that the basic load rating is equal in all directions: radial, re-verse-radial, and horizontal.

This model is equally suited for use in a horizontal orientation and any other orientation.
Ultra-High Rigidity and Ultra-Heavy Loads
The HRX is an LM Guide that uses rollers as a rolling element for higher rigidity. Also, compared to our existing roller products, we have extended the length of the metal LM block and increased the number of load-bearing rollers to achieve an improved static load rating.
Long Service Life
The Model HRG uses rollers as the rolling element, granting it a longer service life than even THK’s previous miniature LM Guide products. In addition, the use of rollers enables it to achieve high rigidity.