Full-Roller LM Guide Super-Rigid Model HRX
On the HRX, each row of rollers is arranged at a contact angle of 45° so that the LM block receives an equal load rating in all directions (radial, reverse radial, and horizontal directions), ensuring high rigidity in all directions.
Size : 25,30,35,45,55,65

Types
Highlight feature tags
- Flange
- Long block LM Guide
- Bolts mounted from above and below
- Bolts mounted from above

- Flange
- Bolts mounted from above and below
Basic load rating (kN): Basic dynamic load rating 26.3 to 205.5 / Basic static load rating 73.1 to 567
Size :
25,30,35,45,55,65

- Flange
- Long block LM Guide
- Bolts mounted from above and below
Basic load rating (kN): Basic dynamic load rating 30.8 to 257 / Basic static load rating 89.3 to 756
Size :
25,30,35,45,55,65

- Bolts mounted from above
Basic load rating (kN): Basic dynamic load rating 26.3 to 205.5 / Basic static load rating 73.1 to 567
Size :
25,30,35,45,55,65

- Long block LM Guide
- Bolts mounted from above
Basic load rating (kN): Basic dynamic load rating 30.8 to 205.5 / Basic static load rating 89.3 to 567
Size :
25,30,35,45,55,65

Basic load rating(kN) : Basic dynamic load rating - / Basic static load rating -
Size :
25,30,35,45
Features
Ultra-High Rigidity and Ultra-Heavy Loads
The HRX is an LM Guide that uses rollers as a rolling element for higher rigidity. Also, compared to our existing roller products, we have extended the length of the metal LM block and increased the number of load-bearing rollers to achieve an improved static load rating.

For the HRX, in order to achieve an improved basic static load rating, we have extended the length of the metal LM block and increased the number of load-bearing rollers.
Model No. | Length of metal LM block (mm)L1 | Basic static load rating (kN)C0 | |||
---|---|---|---|---|---|
Our existing roller products | HRX | Our existing roller products | HRX | ||
#25 | C/R | 65.5 | 75.4 | 57.5 | 73.1 |
LC/LR | 85.1 | 92.2 | 75 | 89.3 | |
#30 | C/R | 75 | 84 | 82.5 | 104.7 |
LC/LR | 99 | 108.5 | 108 | 135.2 | |
#35 | C/R | 82.2 | 92.2 | 119 | 150.1 |
LC/LR | 112.2 | 120.2 | 165 | 195.7 | |
#45 | C/R | 107 | 115.7 | 192 | 250.4 |
LC/LR | 142 | 150.7 | 256 | 326.7 | |
#55 | C/R | 129.2 | 143.2 | 266 | 369.9 |
LC/LR | 179.2 | 192.7 | 366 | 497.9 | |
#65 | C/R | 171.7 | 195.7 | 441 | 567 |
LC/LR | 229.8 | 260.7 | 599 | 756 |
4-Way Equal Load
On the HRX, each row of rollers is arranged at a contact angle of 45° so that the LM block receives an equal load rating in all directions (radial, reverse-radial, and horizontal directions), ensuring high rigidity in all directions.

The Model HRX is designed to have an equal basic load rating on the LM block for all four directions. (*Four directions: radial, reverse-radial, horizontal) As a result, this model can be used in any orientation, enabling a wide variety of applications.

A contact angle of 45° is used so that the basic load rating is equal in all directions: radial, reverse-radial, and horizontal.

This model is equally suited for use in a horizontal orientation and any other orientation.
Structure of the HRX
The Model HRX features raceways on the sides of the LM rail, which come into contact with the rollers at a 45° angle.

Lineup
The Model HRX comes in six sizes ranging from 25 to 65, and a lineup of four block types is available: C/LC and R/LR.The Model HRX's dimensions conform to world-standard ISO specifications (ISO 12090-1:2011 Rolling Bearings). Only #65R/LR height M differs from ISO dimensions.
Block Type | HRX25 | HRX30 | HRX35 | HRX45 | HRX55 | HRX65 | |
---|---|---|---|---|---|---|---|
Standard type |
R | ○ | ○ | ○ | ○ | ○ | ○ |
C | ○ | ○ | ○ | ○ | ○ | ○ | |
Long type | LR | ○ | ○ | ○ | ○ | ○ | ○ |
LC | ○ | ○ | ○ | ○ | ○ | ○ |
LM Blocks and LM Rails Available for Individual Sale
The HRX lineup features interchangeable products that can meet specifications by freely combining LM blocks and LM rails of the same model number.

Detailed information for each model number
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
- Easy product comparisonsHighlight feature
- Save items for laterreview Favorites feature
Benefit 2: Exclusive content
Products | Contents |
---|---|
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
Actuator | Movable part mass, etc. |
Standard Lengths and Maximum Lengths of LM Rails
THK Online Services
Member-Exclusive Content
These contents can be accessed
after registering as a member.
Benefit 1: Useful features
- Easy product comparisonsHighlight feature
- Save items for laterreview Favorites feature
Benefit 2: Exclusive content
Products | Contents |
---|---|
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
Actuator | Movable part mass, etc. |