LM Guide with Linear Encoder
The global standard Model SHS and THK linear encoder are integrated into one compact unit.

Types
Highlight feature tags
- Long-term maintenance free
- High accuracy
- Self-adjusting capability
- 4-way equal load
- Linear encoder

- Long-term maintenance free
- High accuracy
- Self-adjusting capability
- 4-way equal load
- Linear encoder
Size : 20,25,30,35,45
Features
- Combines the global standard Model SHS and a THK linear encoder
- Makes design and assembly easier
- Enables compact machine designs

Makes design and assembly easier because magnetic scale is not required
Enables compact machine designs
Components/Structure

Shapes of Connector and Pin assignment
Pin assignment |
Pin signal |
|
---|---|---|
Encoder |
Extension cable (output side) |
|
![]() |
A=+5V |
2=SG |
B=PA |
5=/PB |
|
C=/PA |
6=/PA |
|
D=SG |
7=+5V |
|
E=PB |
8=+5V |
|
F=/PB |
9=SG |
|
G= - |
13=PB |
|
H=FG |
14=PA |
Linear Encoder Specifications
Encoder |
Incremental magnetic encoder |
---|---|
Resolution(μm) |
1/5/10 |
Positioning repeatability |
± Resolution or less |
Power supply |
5V±5% |
Output |
Incremental A-B phase differential output EIA-422 line driver |
Encoder head protection |
IP67 |
Cable length (mm) |
500 (extension cables are available) |
Standard compliance |
CE |