LM Guide Models for Special Environments Medium-to-Low Vacuum Model HSR-M1VV Model HSR-M1VV
With this type, the LM block has a smaller width (W) and tapped holes. Used in places where the space for table width is limited.
Basic load rating(kN) : Basic dynamic load rating 10.9 / Basic static load rating 15.7
Size :
15

Select display items
Click on the feature tag you wish to view and press the button to display. Detailed information is displayed at the bottom of the screen.
- Select all
- Deselect all
Detailed information
- Easy product comparisonsHighlight feature
- Save items for laterreview Favorites feature
THK Online Services
Member-Exclusive Content
These contents can be accessed
after registering as a member.
Benefit 1: Useful features
Benefit 2: Exclusive content
Products | Contents |
---|---|
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
Actuator | Movable part mass, etc. |
Optional
Contamination Protection
Block Compatible Option
Seal and Metal Scraper
- End seal
- Side seal
- Inner seal
- With end seal + side seal + inner seal
- With double seals + side seal + inner seal
- With end seal + side seal + inner seal + metal scraper
- With double seals + side seal + inner seal + metal scraper
- The LM Block Dimension with Seals Attached
- Maximum Seal Resistance
- Laminated Contact Scraper LaCS
- The LM Block Dimension with LaCS is Attached
- Incremental Dimension with Grease Nipple when LaCS is Attached
- Maximum resistance for LaCS
- Side Scraper
- Maximum resistance for the side scraper
- Protector
- The LM Block Dimension with Protector is Attached
- Light-Resistance Contact Seal LiCS
- The LM Block Dimension with LiCS is Attached
- Incremental Dimension with Grease Nipple When LiCS is Attached
- Maximum resistance for LiCS
- High Chemical Resistance Fluorine Seal FS
- Overall block length with fluorine seals and other accessories attached
- Maximum seal resistance of FS
Rail Compatible Option
Cover
- Plate Cover SV
- Plate Cover
- Steel Tape SP
- Dedicated Bellows
- Dedicated LM Cover
Cap
- Dedicated Cap for LM Rail Mounting Holes Cap CV/Cap C
- Dedicated Cap for LM Rail Mounting Holes Cap GC
Lubrication
Block Compatible Option
- QZ Lubricator
- The LM Block Dimension with QZ is Attached
Rustprevention
Block and Rail Compatible Option
Surface Treatment
- Surface Treatment
Material
- Stainless Steel Products
Other
- Lubrication Adapter
- Removing/mounting Jig
- End Piece EP
Display result
- Detailed information
- Dimensional drawing/Dimensional table
- Optional
Detailed information
Dimensional drawing/Dimensional table


Notes on dimensional table
Note) The maximum length under "Length * " indicates the standard maximum length of an LM rail.(See Standard Length and Maximum Length of the LM Rail)
Static permissible moment *
- 1 block static permissible moment when two LM blocks are in close contact with each other
- Double casings static permissible moment when two LM blocks are in close contact with each other
- Total block length L The total block length L shown in the table is the length with the dust-proof parts (code:VV, with labyrinth end seal). If a large moment is applied to a system consisting of one LM rail or one LM block per shaft, the labyrinth end seal may contact the LM rail, which could affect the system’s motion. If a moment is applied, it is recommended to use two rails with two LM blocks per rail. Contact THK for details.
Model number coding

(*1)See Radial Clearance Standard
(*2)See Structure and Features
(*3)See Accuracy Standard
(*4)See Symbol for No. of rails used on the same plane
- Note1) The radial clearance, maximum LM rail length and accuracy class are equal to that of model HSR.
- Note2) With this model, a single-rail unit constitutes one set (i.e., the required number of sets when 2 rails are used in parallel is 2).
Notes on Ordering
[Order units]
Note that the number of items that constitute one set differs depending on the type of LM guide. Check the sample model number configurations and the accompanying notes.
Sample LM guide orders


THK Online Services
Member-Exclusive Content
These contents can be accessed
after registering as a member.
Benefit 1: Useful features
- Easy product comparisonsHighlight feature
- Save items for laterreview Favorites feature
Benefit 2: Exclusive content
Products | Contents |
---|---|
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
Actuator | Movable part mass, etc. |
Optional
No option tag has been selected.
Check detailed information with the tool
Click on the icon for the item you want to see in detail. Member registration and login are required for use.
Designer is the former optimal product selection tool
You can download 2D/3D CAD by clicking on the icon and selecting from the CAD format.