LM Guide Models for Special Environments Low-Magnetic Permeability Model HSR-M3
An LM Guide that resists the effects of magnetic fields has been added to the lineup of the tried-and-true Model HSR. For this product, a relative magnetic permeability of 1.02 is achieved using components made of materials with low magnetic permeability so that maximum performance can be achieved even in a magnetic field.
Additionally, with a hardness of 40 HRC or greater, the material used for the Model HSR-M3 can tolerate higher loads than SUS316, which is itself well-known for its low magnetic permeability.
Size : 15,20,25

Types
Highlight feature tags
- Flange
- Long block LM Guide
- Bolts mounted from above and below
- Bolts mounted from above

- Flange
- Bolts mounted from above and below
Basic load rating(kN):Basic dynamic load rating 2.3 to 5.8 / Basic static load rating 1.9 to 4.4
Size :
15,20,25

- Flange
- Long block LM Guide
- Bolts mounted from above and below
Basic load rating(kN):Basic dynamic load rating 3 to 7.4 / Basic static load rating 2.7 to 6.2
Size :
15,20,25

- Bolts mounted from above
Basic load rating(kN):Basic dynamic load rating 2.3 to 5.8 / Basic static load rating 1.9 to 4.4
Size :
15,20,25

- Long block LM Guide
- Bolts mounted from above
Basic load rating(kN):Basic dynamic load rating 3 to 7.4 / Basic static load rating 2.7 to 6.2
Size :
15,20,25
Features
Structure and Features

Low Magnetic Permeability (A Relative Magnetic Permeability of 1.02 or Less)
An LM Guide that resists the effects of magnetic fields has been added to the lineup of the tried-and-true Model HSR. For this product, a relative magnetic permeability of 1.02 is achieved using components made of materials with low magnetic permeability so that maximum performance can be achieved even in a magnetic field.
Additionally, with a hardness of 40 HRC or greater, the material used for the Model HSR-M3 can tolerate higher loads than SUS316, which is itself well-known for its low magnetic permeability.
Did you know?
What is relative magnetic permeability?
Relative magnetic permeability is the ratio of the magnetic permeability of a substance to that of a vacuum according to the following formula.
The lower a substance’s relative magnetic permeability, the more it resists the effects of a magnetic field.

Hardness and Relative Permeability of Materials
The HSR-M3 is made of a material that resists the effects of magnetic fields in the same way that SUS316 does while also providing hardness of 40 HRC or greater.
This makes magnetic fields a non-issue during design.

Placement within a Magnetic Field

Model HSR-M3:
The material doesn’t become magnetized, so it barely affects magnetic flux.

Typical carbon steel product:
The material becomes magnetized, so it affects magnetic flux.
Example Applications
Using HSR-M3 LM Guide units enables smooth motion unaffected by strong magnetic fields.
MRI (magnetic resonance imaging) machines

Testing equipment

Four-Way Equal Load
Each row of balls is arranged at a contact angle of 45° so that the rated load on the LM block is uniform under loads applied in four directions (radial, reverse-radial, and lateral directions). Due to this, the HSR can be used in a variety of orientations, which expands the range of applications for which it is suitable.







Lineup
Flange Type C/LC Sizes: 15, 20, 25
The flanged area of the LM block has tapped holes to accommodate mounting bolts from above or below, making this a highly practical block type.
Two types of block are offered, the standard C type and the long LC type.

Compact Type R/LR Sizes: 15, 20, 25
With this type, the LM block has a smaller width (W) and tapped holes. It is ideal for compact designs.
Two types of block are offered, the standard R type and the long LR type.

Detailed information for each model number
Dimensional drawing/Dimensional table
THK Online Services
Member-Exclusive Content
These contents can be accessed
after registering as a member.
Benefit 1: Useful features
- Easy product comparisonsHighlight feature
- Save items for laterreview Favorites feature
Benefit 2: Exclusive content
Products | Contents |
---|---|
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
Actuator | Movable part mass, etc. |
Standard Lengths and Maximum Lengths of LM Rails
THK Online Services
Member-Exclusive Content
These contents can be accessed
after registering as a member.
Benefit 1: Useful features
- Easy product comparisonsHighlight feature
- Save items for laterreview Favorites feature
Benefit 2: Exclusive content
Products | Contents |
---|---|
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
Actuator | Movable part mass, etc. |