LM Guide Models for Special Environments High-Temperature Model RSX-M1 Model RSX-M1WN

This type has a longer overall LM block length (L) and a higher load rating than the Model RSX-M1W.

  • High accuracy
  • 4-way equal load
  • Miniature
  • High temperature
  • Long block LM Guide
  • Wide block
  • Bolts mounted from above

Basic load rating(kN) : Basic dynamic load rating 3.48 to 9.87 / Basic static load rating 5.81 to 15.2
Size : 9,12,15

Select display items

Copy item link
Add item to favorites

Click on the feature tag you wish to view and press the button to display. Detailed information is displayed at the bottom of the screen.

  • Select all
  • Deselect all

Detailed information

    THK Online Services
    Member-Exclusive Content

    These contents can be accessed

    after registering as a member.

    Log in/Register Click here for THK Online Services details

    Benefit 1: Useful features

    • Easy product comparisonsHighlight feature
    • Save items for laterreview Favorites feature

    Benefit 2: Exclusive content

    Products Contents
    LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
    Ball Screw Axial clearance, maximum manufacturing length of shaft, etc.
    Actuator Movable part mass, etc.

Optional

Contamination Protection

Block Compatible Option

Seal and Metal Scraper

  • End seal
  • Side seal
  • Inner seal
  • With end seal + side seal + inner seal
  • With double seals + side seal + inner seal
  • With end seal + side seal + inner seal + metal scraper
  • With double seals + side seal + inner seal + metal scraper
  • The LM Block Dimension with Seals Attached
  • Maximum Seal Resistance
  • Laminated Contact Scraper LaCS
  • The LM Block Dimension with LaCS is Attached
  • Incremental Dimension with Grease Nipple when LaCS is Attached
  • Maximum resistance for LaCS
  • Side Scraper
  • Maximum resistance for the side scraper
  • Protector
  • The LM Block Dimension with Protector is Attached
  • Light-Resistance Contact Seal LiCS
  • The LM Block Dimension with LiCS is Attached
  • Incremental Dimension with Grease Nipple When LiCS is Attached
  • Maximum resistance for LiCS
  • High Chemical Resistance Fluorine Seal FS
  • Overall block length with fluorine seals and other accessories attached
  • Maximum seal resistance of FS

Rail Compatible Option

Cover

  • Plate Cover SV
  • Plate Cover
  • Steel Tape SP
  • Dedicated Bellows
  • Dedicated LM Cover

Cap

  • Dedicated Cap for LM Rail Mounting Holes Cap CV/Cap C
  • Dedicated Cap for LM Rail Mounting Holes Cap GC

Lubrication

Block Compatible Option

  • QZ Lubricator
  • The LM Block Dimension with QZ is Attached

Rustprevention

Block and Rail Compatible Option

Surface Treatment

  • Surface Treatment

Material

  • Stainless Steel Products

Other

  • Lubrication Adapter
  • Removing/mounting Jig
  • End Piece EP

Display result

Detailed information
Dimensional drawing/Dimensional table
Optional

Detailed information

Copy item link
Add item to favorites

Dimensional drawing/Dimensional table

Copy item link
Add item to favorites

Notes on dimensional table

Note1) The maximum length under "Length * " indicates the standard maximum length of an LM rail.(See Standard Length and Maximum Length of the LM Rail)

Static permissible moment *

  • 1 block the static permissible moment with one LM block
  • 2 blocks static permissible moment when two LM blocks are in close contact with each other
  • Total block length L The total block length L shown in the table is the length with the dust-proof parts (code: UU). Please be aware that balls will fall out if the LM block is removed from the LM rail.

Note2) The basic load rating in the dimension table is for a load in the radial direction. Use Table7 on Calculating the Equivalent Load to calculate the load rating for loads in the reverse radial direction or lateral direction.

Model number coding

(*1) No symbol for 1 LM block. (*2)See Contamination protection accessory symbol (*3)See Radial Clearance Standard (*4)See Accuracy Standard

Notes on Ordering

[Order units]

Note that the number of items that constitute one set differs depending on the type of LM guide. Check the sample model number configurations and the accompanying notes.

Sample LM guide orders

SHS25C2SSC1+640L 1set
SHS25C2SSC1+640L-Ⅱ 2set

THK Online Services
Member-Exclusive Content

These contents can be accessed

after registering as a member.

Log in/Register Click here for THK Online Services details

Benefit 1: Useful features

  • Easy product comparisonsHighlight feature
  • Save items for laterreview Favorites feature

Benefit 2: Exclusive content

Products Contents
LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
Ball Screw Axial clearance, maximum manufacturing length of shaft, etc.
Actuator Movable part mass, etc.

Optional

Copy item link
Add item to favorites

No option tag has been selected.

Check detailed information with the tool

Copy item link
Add item to favorites

Click on the icon for the item you want to see in detail. Member registration and login are required for use.
Designer is the former optimal product selection tool
You can download 2D/3D CAD by clicking on the icon and selecting from the CAD format.

Model No.Designer*Life Calculator*CAD
Download*
Catalog
Download
Manual
Download
RSX 9M1WN
RSX 12M1WN
RSX 15M1WN

*marks are not available for guest members.