LM Guide Models for Special Environments High-Temperature Model SR-M1 Model SR-M1TB
The LM block has the same height as modelSR-M1W and can be mounted from the bottom.
Basic load rating(kN) : Basic dynamic load rating 13.8 to 60.4 / Basic static load rating 20.5 to 81.8
Size :
15,20,25,30,35

Select display items
Click on the feature tag you wish to view and press the button to display. Detailed information is displayed at the bottom of the screen.
- Select all
- Deselect all
Detailed information
- Easy product comparisonsHighlight feature
- Save items for laterreview Favorites feature
THK Online Services
Member-Exclusive Content
These contents can be accessed
after registering as a member.
Benefit 1: Useful features
Benefit 2: Exclusive content
Products | Contents |
---|---|
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
Actuator | Movable part mass, etc. |
Optional
Contamination Protection
Block Compatible Option
Seal and Metal Scraper
- End seal
- Side seal
- Inner seal
- With end seal + side seal + inner seal
- With double seals + side seal + inner seal
- With end seal + side seal + inner seal + metal scraper
- With double seals + side seal + inner seal + metal scraper
- The LM Block Dimension with Seals Attached
- Maximum Seal Resistance
- Laminated Contact Scraper LaCS
- The LM Block Dimension with LaCS is Attached
- Incremental Dimension with Grease Nipple when LaCS is Attached
- Maximum resistance for LaCS
- Side Scraper
- Maximum resistance for the side scraper
- Protector
- The LM Block Dimension with Protector is Attached
- Light-Resistance Contact Seal LiCS
- The LM Block Dimension with LiCS is Attached
- Incremental Dimension with Grease Nipple When LiCS is Attached
- Maximum resistance for LiCS
- High Chemical Resistance Fluorine Seal FS
- Overall block length with fluorine seals and other accessories attached
- Maximum seal resistance of FS
Rail Compatible Option
Cover
- Plate Cover SV
- Plate Cover
- Steel Tape SP
- Dedicated Bellows
- Dedicated LM Cover
Cap
- Dedicated Cap for LM Rail Mounting Holes Cap CV/Cap C
- Dedicated Cap for LM Rail Mounting Holes Cap GC
Lubrication
Block Compatible Option
- QZ Lubricator
- The LM Block Dimension with QZ is Attached
Rustprevention
Block and Rail Compatible Option
Surface Treatment
- Surface Treatment
Material
- Stainless Steel Products
Other
- Lubrication Adapter
- Removing/mounting Jig
- End Piece EP
Display result
- Detailed information
- Dimensional drawing/Dimensional table
- Optional
Detailed information
Dimensional drawing/Dimensional table


Notes on dimensional table
Note1) The maximum length under "Length * " indicates the standard maximum length of an LM rail.(See Standard Length and Maximum Length of the LM Rail)
Static permissible moment *
- 1 block the static permissible moment with one LM block
- Double blocks static permissible moment when two LM blocks are in close contact with each other
- Total block length L The total block length L shown in the table is the length with the dust proof parts, code UU or SS.
Note2) For models SR15 and 25, two types of rails with different mounting hole dimensions are offered (see Table1 ). When, replacing this model with model SSR, pay attention to the mounting hole dimension of the LM rail. Contact THK for details.
Note3) The basic load rating in the dimension table is for a load in the radial direction. Use Table7 on Calculating the Equivalent Load to calculate the load rating for loads in the reverse radial direction or lateral direction.
Model No. | Standard rail | Semi-Standard rail |
---|---|---|
SR 15 | For M3 (No symbol) | For M4 (Symbol Y) |
SR 25 | For M6 (Symbol Y) | For M5 (No symbol) |
Model number coding

(*1)See Contamination protection accessory symbol (*2)See Radial Clearance Standard (*3)See Accuracy Standard (*4)See Symbol for No. of rails used on the same plane
- Note) This model number indicates that a single-rail unit constitutes one set. (i.e., required number of sets when 2 rails are used in parallel is 2 at a minimum.)
Notes on Ordering
[Order units]
Note that the number of items that constitute one set differs depending on the type of LM guide. Check the sample model number configurations and the accompanying notes.
Sample LM guide orders


THK Online Services
Member-Exclusive Content
These contents can be accessed
after registering as a member.
Benefit 1: Useful features
- Easy product comparisonsHighlight feature
- Save items for laterreview Favorites feature
Benefit 2: Exclusive content
Products | Contents |
---|---|
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
Actuator | Movable part mass, etc. |
Optional
No option tag has been selected.
Check detailed information with the tool
Click on the icon for the item you want to see in detail. Member registration and login are required for use.
Designer is the former optimal product selection tool
You can download 2D/3D CAD by clicking on the icon and selecting from the CAD format.