Caged Ball LM Guide Actuator Model SKR Compact Series SKR33 Models SKR33-C/SKR33-D With Cover, Direct Motor Coupling

C:This model has a shorter overall length of the inner block and a longer stroke than model SKR-A.
(Applicable models: SKR33, 46) *
*With model SKR3320, a short-block type is not available.
D:Equipped with two units of the inner block of model SKR-C, this design allows a span between blocks that suits the equipment, thereby achieving high rigidity.
(Applicable models: SKR33, 46) *
*With model SKR3320, a short-block type is not available.

  • Long-term maintenance free
  • High rigidity
  • High accuracy
  • 4-way equal load
  • High speed
  • Short block (LM Guide actuator)
  • Space saving

LM guide unit basic load ratings(N) : Basic dynamic load rating 11300 / Basic static load rating 11500
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
    LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
    Ball Screw Axial clearance, maximum manufacturing length of shaft, etc.
    Actuator Movable part mass, etc.

Optional

Contamination Protection

  • Bellows (for KR)
  • Bellows (for SKR)

Lubrication

  • QZ Lubricator (for KR)
  • QZ Lubricator (for SKR)

other

  • Sensor (for KR)
  • Intermediate Flange Direct Coupling (for KR)
  • Intermediate Flange Wrap (for KR)
  • XY Bracket
  • Sensor (for SKR)
  • Intermediate Flange Direct Coupling (for SKR)
  • Intermediate Flange Wrap (for SKR)
  • XY Bracket (for SKR)
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
  • *1 Distance between the mechanical stopper and the stroke starting position.

* Indicates a value when two inner blocks are in close contact with each other.
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
LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
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
Stroke (mm)
(stroke between mechanical stoppers)
Type C / Type D
Designer*Life Calculator*CAD
Download*
Catalog
Download
Manual
Download
70(80.5)/20(30)
120(130.5)/70(80)
220(230.5)/170(180)
320(330.5)/270(280)
420(430.5)/370(380)
520(530.5)/470(480)
620(630.5)/570(580)

*marks are not available for guest members.

Note) Clicking on the Designer icons will take you to semi-custom products.