Cross-Roller Guide/Ball Guide Cross-Roller Guide Model VR Model VR (VR18)
A compact, highly rigid LM system whose roller cage holding precision rollers orthogonallyaligned one after another travels by half the stroke on a V-shaped groove formed on a rail.
Basic load rating (per roller) (kN): Basic dynamic load rating 40.9 / Basic static load rating 38.8

Select display items
Click on the feature tag you wish to view and press the button to display. Detailed information is displayed at the bottom of the screen.
- Select all
- Deselect all
Detailed information
- Easy product comparisonsHighlight feature
- Save items for laterreview Favorites feature
THK Online Services
Member-Exclusive Content
These contents can be accessed
after registering as a member.
Benefit 1: Useful features
Benefit 2: Exclusive content
Products | Contents |
---|---|
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
Actuator | Movable part mass, etc. |
Optional
other
- Dedicated Mounting Bolt
Display result
- Detailed information
- Dimensional drawing/Dimensional table
- Optional
Detailed information
Dimensional drawing/Dimensional table




Notes on dimensional table
- Note) The mass in the table indicates the value per rail/m.
Stainless steel type with high corrosion resistance is also available. (symbol M, e.g., VR18M)
Model number coding

- Note) "One set" in the model No. above indicates a combination of four rails and two cages.
Notes on Ordering
[Order units]
"One set" of cross-roller guides or ball guides denotes a combination of four rails and two cages.
Sample cross-roller guide and ball guide orders

- Note)
For information on rail and cage product combinations other than those listed in the specification tables, contact THK.
THK Online Services
Member-Exclusive Content
These contents can be accessed
after registering as a member.
Benefit 1: Useful features
- Easy product comparisonsHighlight feature
- Save items for laterreview Favorites feature
Benefit 2: Exclusive content
Products | Contents |
---|---|
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
Actuator | Movable part mass, etc. |
Optional
No option tag has been selected.
Check detailed information with the tool
Click on the icon for the item you want to see in detail. Member registration and login are required for use.
Designer is the former optimal product selection tool
You can download 2D/3D CAD by clicking on the icon and selecting from the CAD format.