Cross-Roller Table Miniature type cross-roller tables Models VRT and VRT-A
The Cross-Roller Table is a compact, highly rigid finite linear guide unit that has the Cross-Roller Guide(s) between the precision-machined table and base.

Types
Highlight feature tags
- High accuracy
- Compact
- Miniature
- High corrosion resistance

- High accuracy
- Compact
- Miniature
- High corrosion resistance
Basic load rating (kN): Basic dynamic load rating 0.46 to 8.57 / Basic static load rating 0.61 to 15.9

- High accuracy
- Compact
- Miniature
- High corrosion resistance
Basic load rating (kN): Basic dynamic load rating 0.46 to 8.57 / Basic static load rating 0.61 to 15.9
Detailed information for each model number
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
- Easy product comparisonsHighlight feature
- Save items for laterreview Favorites feature
Benefit 2: Exclusive content
Products | Contents |
---|---|
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
Actuator | Movable part mass, etc. |
Model Number Coding
THK Online Services
Member-Exclusive Content
These contents can be accessed
after registering as a member.
Benefit 1: Useful features
- Easy product comparisonsHighlight feature
- Save items for laterreview Favorites feature
Benefit 2: Exclusive content
Products | Contents |
---|---|
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
Actuator | Movable part mass, etc. |