Flat Roller Model FT / Model FT-V
These models have a single row of rollers and are mainly used on the flat surface.
Types
Highlight feature tags
- Lightweight
- Load capacity
Model FT/FT-V
- Lightweight
- Load capacity
Basic load rating kN : Basic dynamic load rating 5.2 to 301 / Basic static load rating 10.4 to 1270
Detailed information for each model number
Dimensional drawing/Dimensional table
THK Online Services
Member-Exclusive Content
These contents can be accessed
after registering as a member.
Benefit 1: Useful features
-
Easy product comparisonsHighlight feature -
Save items for laterreview Favorites feature
Benefit 2: Exclusive content
| Products | Contents |
|---|---|
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |