Flat Roller Model FTW / Model FTW-V
These models have two or more rows of rollers, and their cages are shaped to bend at 90°. Each model uses rollers with a diameter 0.7071 times greater than that of the rollers on the flat surface so that model FT or FT-V can be mounted on the 90・ V surface at the same height if model FT or FT-V is used on the flat surface.
Types
Highlight feature tags
- Lightweight
- Load capacity
- Lightweight
- Load capacity
Basic load rating kN : Basic dynamic load rating 59 to 394 / Basic static load rating 220 to 1804
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |