Linear Ball Slide Model LSP
With model LSP, the cage has a rack and pinion mechanism, thus to prevent the cage from slipping. Also, since the cage does not slip even in vertical mount, this model is used in an even broader range of applications.
Note) Do not use the stopper as a mechanical stopper.
Types
Highlight feature tags
- Lightweight
- Compact
- High corrosion resistance
- With cage alignment system
- Low friction (other linear motion guides)
- Lightweight
- Compact
- High corrosion resistance
- With cage alignment system
- Low friction (other linear motion guides)
Basic load rating kN : Basic dynamic load rating 68.6 to 882 / Basic static load rating 118 to 1598
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |
Speed Controller
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |
Model Number Coding
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |