Linear Ball Slide Model LSP Model LSP

With model LSP, the cage has a rack and pinion mechanism, thus to prevent the cage from slipping. Also, since the cage does not slip even in vertical mount, this model is used in an even broader range of applications.
Note) Do not use the stopper as a mechanical stopper.

  • Lightweight
  • Compact
  • High corrosion resistance
  • With cage alignment system
  • Low friction (other linear motion guides)

Basic load rating kN : Basic dynamic load rating 68.6 to 882 / Basic static load rating 118 to 1598
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
    LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
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
  • Note) *MA,MB,MC each indicate the permissible moment per LM system, as shown in the figure above.
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
LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
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
Model No.Designer*Life Calculator*CAD
Download*
Catalog
Download
Manual
Download
LSP 1340
LSP 1365
LSP 1390
LSP 2050
LSP 2080
LSP 20100
LSP 25100
LSP 25125
LSP 25150

*marks are not available for guest members.