Linear Bushing Flange-less Type Model LM-L

Incorporates two standard type retainers, giving it a large net rated load.

  • Long type
  • Flange-less
  • Resin

Basic load rating N : Basic dynamic load rating 88.2 to 4710 / Basic static load rating 108 to 10000
Shaft Diameter (mm) : 3,4,5,6,8,10,12,13,16,20,25,30,35,40,50,60
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
    LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
    Ball Screw Axial clearance, maximum manufacturing length of shaft, etc.
    Actuator Movable part mass, etc.

Optional

Lubrication

  • Lubrication

Rustprevention

  • Material and Surface Treatment
  • Dust prevention
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
  • Note) Since this model contains a synthetic resin retainer, do not use it at temperature exceeding 80°C. If requiring a type equipped with a seal, indicate it when placing an order.

  • Note) A stainless steel type (LM3ML to 30ML) is also available. Contact THK for details. If an oil hole is required, this can be indicated by appending "OH" to the end of the model number. For further information, contact THK.
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
LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
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
Model No.
Standard Type
Designer*Life Calculator*CAD
Download*
Catalog
Download
Manual
Download
LM 3L
LM 4L
LM 5L
LM 6L
LM 8L
LM 10L
LM 12L
LM 13L
LM 16L
LM 20L
LM 25L
LM 30L
LM 35L
LM 40L
LM 50L
LM 60L

*marks are not available for guest members.