Linear Bushing Square Flange Model LMK-ML

Incorporates two standard type retainers, giving it a large net rated load.

  • Long type
  • Square flange
  • Resin
  • Stainless steel

Basic load rating N : Basic dynamic load rating 324 to 2490 / Basic static load rating 529 to 5490
Shaft Diameter (mm) : 6,8,10,12,13,16,20,25,30
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
    LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
    Ball Screw Axial clearance, maximum manufacturing length of shaft, etc.
    Actuator Movable part mass, etc.

Optional

Lubrication

  • Lubrication

Rustprevention

  • Material and Surface Treatment
  • Dust prevention
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
  • Note) Since this model contains a synthetic resin retainer, do not use it at temperature exceeding 80℃.
    If requiring a type equipped with a seal, indicate it when placing an order.
  • Note) Since the nut and the balls use stainless steel, these models are highly resistant to corrosion and environment.
    If an oil hole is required, this can be indicated by appending "OH" to the end of the model number.
    For further information, contact THK.
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
LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
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
Model No.
Standard Type
Designer*Life Calculator*CAD
Download*
Catalog
Download
Manual
Download
LMK 6ML
LMK 8ML
LMK 10ML
LMK 12ML
LMK 13ML
LMK 16ML
LMK 20ML
LMK 25ML
LMK 30ML

*marks are not available for guest members.