LM Roller Model LRU Model LRU

Since this model does not require a groove on the mounting surface, man-hours for machining can be reduced. By screwing bolts into four holes on the raceway base, it is secured on the mounting surface.

  • High accuracy
  • Prevention of rollers from skewing
  • Ultra-heavy loads

Basic load rating kN : Basic dynamic load rating 22.1 to 478 / Basic static load rating 42.5 to 807
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
    LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
    Ball Screw Axial clearance, maximum manufacturing length of shaft, etc.
    Actuator Movable part mass, etc.

Optional

Other

  • Spring Pad
  • Fixture Models
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
LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
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
Model No.Designer*Life Calculator*CAD
Download*
Catalog
Download
Manual
Download
LRU 22.2
LRU 25.4
LRU 38.1
LRU 50.8
LRU 76.2

*marks are not available for guest members.