Slide Pack
The Model FBW-XR slide pack is an LM System in which a precision-press-molded slider that contains balls performs infinite linear motion. Used in combination with a slide rail, the slide pack achieves a lightweight and compact design and provides smooth linear motion.
This product is optimal for light-load slide units in products such as photocopiers, tool cabinets, electronic equipment cabinets, automatic vending machines, machine tool slide covers, cash registers, and curtain walls.
Types
Highlight feature tags
- Heavy load
- Compact
- High corrosion resistance
- Low noise
- Compact
- High corrosion resistance
- Low noise
- High corrosion resistance
- Low noise
- Heavy load
- High corrosion resistance
- Low noise
Search products by various conditions
Features
Structure and Features

Slide Pack model FBW-XR is an LM system in which a precision press molded slider that contains balls performs infinite straight motion. Used in combination with a slide rail, the Slide Pack achieves lightweight and compact design and smooth straight motion.
This product is optimal for light-load slide units in products such as photocopiers, tool cabinets, electronic equipment cabinets, automatic vending machines, machine tool slide covers, cash registers and curtain walls.
High Corrosion Resistance
Austenite stainless steel is used in components such as rails, mounting plates and stoppers to ensure excellent corrosion resistance.
Low Noise
The slider unit in the FBW2560XR, FBW3590XR, 50110XR has be redesigned to provide noise levels 5 dBA lower than the previous models. (At a speed of 60 m/min. in the FBW3590XR)