Slide Rail Double Slides (for Medium Load) FBL Model FBL 35G-P13

A double slide with an additional Model FBL 35S attached on the front side. The drawer rail can be pulled out, and it can be manually unlocked when retracted. It is also equipped with a useful locking mechanism that engages when the slide rail is fully opened.

  • Compact
  • Thin type
  • High corrosion resistance
  • Medium load
  • Double slide

Select display items

Copy item link
Add item to favorites

Click on the feature tag you wish to view and press the button to display. Detailed information is displayed at the bottom of the screen.

  • Select all
  • Deselect all

Detailed information

    THK Online Services
    Member-Exclusive Content

    These contents can be accessed

    after registering as a member.

    Log in/Register Click here for THK Online Services details

    Benefit 1: Useful features

    • Easy product comparisonsHighlight feature
    • Save items for laterreview Favorites feature

    Benefit 2: Exclusive content

    Products Contents
    LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
    Ball Screw Axial clearance, maximum manufacturing length of shaft, etc.
    Actuator Movable part mass, etc.

Display result

Detailed information
Dimensional drawing/Dimensional table

Detailed information

Copy item link
Add item to favorites

Dimensional drawing/Dimensional table

Copy item link
Add item to favorites

Releasing the disconnection spring attached to the drawer rail allows the drawer rail to be pulled out.
A locked state caused by the disconnection spring can be manually released when retracted.
It is also equipped with a useful locking mechanism that engages when the slide rail is fully opened.

Notes on dimensional table
  • Note) The Permissible Load and Mass each indicate when used as a pair of 2 units.
Model Number Coding

THK Online Services
Member-Exclusive Content

These contents can be accessed

after registering as a member.

Log in/Register Click here for THK Online Services details

Benefit 1: Useful features

  • Easy product comparisonsHighlight feature
  • Save items for laterreview Favorites feature

Benefit 2: Exclusive content

Products Contents
LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
Ball Screw Axial clearance, maximum manufacturing length of shaft, etc.
Actuator Movable part mass, etc.

Check detailed information with the tool

Copy item link
Add item to favorites

Click on the icon for the item you want to see in detail. Member registration and login are required for use.
Designer is the former optimal product selection tool
You can download 2D/3D CAD by clicking on the icon and selecting from the CAD format.

Model No. Designer* Life Calculator* CAD
Download*
Catalog
Download
Manual
Download
FBL35G-P13+305L
FBL35G-P13+356L
FBL35G-P13+406L
FBL35G-P13+457L
FBL35G-P13+508L
FBL35G-P13+559L
FBL35G-P13+610L
FBL35G-P13+660L
FBL35G-P13+711L

*marks are not available for guest members.