Slide rails are low-price finite linear guides made out of precision roll-formed steel plate.
 Suitable for various purposes because they are thin, compact, and easy to mount. Slide rails can be used in a wide range of applications such as photocopiers, measuring instruments, telecommunication equipment, medical equipment, automatic vending machines, and various types of office equipment.
 The Model FBL slide rail has two rows of ball bearings placed between an inner rail and an outer rail that have been precision roll-formed out of steel plate. The ball bearings are evenly spaced by a precisely press-molded cage, eliminating friction between the bearings and achieving a smooth sliding mechanism.