Utility Slide UGR
Easy to install, Compact slide rail with high permissible load, Ideal for use as the LM Guide component in residential and office fixtures.
                                Features
Stable movement
The rolling guide utilizes a ball circulation system.
Easy to install
This product can be secured with bolts during installation. Mounting time is considerably reduced because clearance adjustment is unnecessary.
Compact and accommodates high loads
With a compact size of 20 mm (height) x 32 mm (width), each slider has a permissible load of 3430 N (radial direction). The quantity of sliders can be freely selected to suit the specifications, and rails can be manufactured at a maximum length of 2960 mm.
Capable of receiving a load in any direction
This product can be used in a variety of installation orientations such as horizontal, vertical, slanted, wall-mounted, and suspended.
Structure and Features
The Utility Slide UGR is utilized in a wide variety of applications such as residential and office fixtures. The slim body can support large loads and enables compact design of machines with a high degree of design freedom.

Benefits of the Utility Slide
Comparison with a Roller Guide
| Permissible load | Clearance adjustment | |
| Roller guide | Permissible load is small compared to the size of the roller guide main unit. | Clearance adjustment is difficult, making movement heavy and resulting in large gaps. | 
|---|---|---|
| Utility Slide UGR | Large permissible load and allows for compact designs. | Clearance adjustment is unnecessary. (Adjusted: maximum radial clearance +0.05 mm) | 

Example Applications
Stores

Assistive Devices

Other Facilities

Housing

Offices
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. | 
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. | 
| Actuator | Movable part mass, etc. | 
Model Number Coding
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. | 
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. | 
| Actuator | Movable part mass, etc. |