Wheel Guide® Curvilinear Wheel Guide
The Curvilinear Wheel Guide is a guide device that allows customers to flexibly combine straight and curved rails to create tracks that align with their requirements.
Its wheels use a rolling mechanism with a unique contact structure designed to provide smooth motion. The Curvilinear Wheel Guide comes in two varieties: a fixed-curvature type for simple rectilinear and oval-shaped paths and a multi-curvature type that is also suitable for paths that contain more complex curve patterns like S-curves.
Features
Features of the Fixed-Curvature Type
The simple structure of these carriages, composed of wheels attached directly to a carriage plate, keeps them compact and provides a low profile.

Features of the Multi-Curvature Type
These carriages can be used flexibly on paths composed of a variety of different rail shapes. They use THK cross-roller rings for rotors to provide a low profile.

Detailed information for each model number
Toggle chart
- Fixed-Curvature Type
- Multi-Curvature Type