Change Nut Model DCMA Model DCMA

This model is capable of easily converting linear motion to rotary motion and vise versa with 70% efficiency.
Since the lead is large, it is optimal for building a fast feed mechanism with low speed rotation.

  • Wear resistance

Dynamic permissible thrust F(N): 2300 to 28500
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
    LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
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
  • Note1) The T symbol designated to the model numbers for change nuts (excluding models DCMB8T and DCMB12T) and screw shafts indicate rolled products. Refer to model number coding when selecting nut and shaft separately.
  • Note2) Miniature Change Nut models DCMB8T and DCMB12T use oil-impregnated plastics.(outer diameter tolerance: special).
  • Note3) The permissible dynamic torque (T) or permissible dynamic thrust (F) is the value at which the contact surface pressure on the screw tooth surface is 9.8 N/mm2. The maximum axial load (both when stopped and during operation) is set to the dynamic permissible thrust or below, and it must be selected while taking into consideration the safety factor of Table1 .
  • Note4) The static permissible load (P) of the flange indicates the strength of the flange against the load as shown in the figure on the right.
  • ☆: Indicates products for which the screw shaft is made to order.
  • ★: Since the screw shaft and the change nut are build-to-order parts, they are sold only in a set consisting of the shaft and the nut.
Model number coding

Combination of change nut and screw shaft
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
LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
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
Model No. Designer* Life Calculator* CAD
Download*
Catalog
Download
Manual
Download
DCMA 15T
DCMA 17T
DCMA 20T
DCMA 25T
DCMA 30T
DCMA 35T
DCMA 40
DCMA 45
DCMA 50

*marks are not available for guest members.