1. Home
  2. Product Information
  3. Other Rotary Guides
  4. Cam Follower
  5. Containing Thrust Balls Model CFN-R-A

Cam Follower Containing Thrust Balls Model CFN-R-A

On the inside, this Cam Follower model is equipped with thrust-load ball bearings.This effectively prevents friction and wear on the slip surface when a thrust load occurs due to faulty installation or the like.

  • Containing thrust balls

Stud diameter (mm) : 5,6,8,10,12

Types

Copy item link
Add item to favorites

Highlight feature tags

  • Containing thrust balls
Model CFN-R-A
  • Containing thrust balls

Basic load rating kN : Basic dynamic load rating 3.14 to 7.87 / Basic static load rating 2.77 to 9.79
Stud diameter (mm) : 5,6,8,10,12

Detailed information for each model number
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
Log in/Register Click here for THK Online Services details

Benefit 1: Useful features

  • Easy product comparisonsHighlight feature
  • Save items for laterreview Favorites feature

Benefit 2: Exclusive content

Products Contents
LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
Ball Screw Axial clearance, maximum manufacturing length of shaft, etc.
Actuator Movable part mass, etc.

Cam Follower Containing Thrust Balls Model CFN-R-A

Copy item link
Add item to favorites

THK Online Services
Member-Exclusive Content

These contents can be accessed

after registering as a member.

Log in/Register Click here for THK Online Services details

Benefit 1: Useful features

  • Easy product comparisonsHighlight feature
  • Save items for laterreview Favorites feature

Benefit 2: Exclusive content

Products Contents
LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
Ball Screw Axial clearance, maximum manufacturing length of shaft, etc.
Actuator Movable part mass, etc.