Cam Follower Model NUCF-AB Double-row Cylindrical-roller Cam Follower
This model, which employs a double row of cylindrical rollers, can accommodate high radial loads.
A hexagonal socket is provided on both studends, and a grease nipple for greasing is fitted to the inside. Therefore, lubrication and mounting from both directions is possible.
Stud diameter (mm) : 16,18,20,24,30
Types
Highlight feature tags
- Double-row cylindrical
- Double-row cylindrical
Basic load rating kN : Basic dynamic load rating 23.4 to 94.8 / Basic static load rating 27.2 to 135
Stud diameter (mm) :
16,18,20,24,30
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |
Model NUCF-AB Double-row Cylindrical-roller Cam Follower
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |