Cam Follower Eccentric Models CFH-AB
Because there is an eccentricity of 0.25 to 1.0mm between the mounting shaft of the stud and the stud head, slight positioning adjustments can easily be made simply by rotating the stud. This eliminates the need to align the cam follower with the cam groove or perform precision machining on the mounting hole, greatly reducing the time and labor required for machining and assembly.
Stud diameter (mm) : 5,6,8,10,12,16,18,20,24,30

Types
Highlight feature tags
- Eccentric

- Eccentric
Basic load rating kN with cage: Basic dynamic load rating 7.87 to 45.4 / Basic static load rating 9.79 to 87.6
Basic load rating kN full rollers : Basic dynamic load rating 13.4 to 67.6 / Basic static load rating 19.8 to 145
Stud diameter (mm) :
12,16,18,20,24,30

- Eccentric
Basic load rating kN with cage: Basic dynamic load rating 3.14 to 5.33 / Basic static load rating 2.77 to 6.78
Basic load rating kN full rollers : Basic dynamic load rating 5.1 to 9.42 / Basic static load rating 5.5 to 14.3
Stud diameter (mm) :
5,6,8,10
Detailed information for each model number
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
- Easy product comparisonsHighlight feature
- Save items for laterreview Favorites feature
Benefit 2: Exclusive content
Products | Contents |
---|---|
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
Actuator | Movable part mass, etc. |
Eccentric Cam Follower with Grease Nipple Model CFH-AB
THK Online Services
Member-Exclusive Content
These contents can be accessed
after registering as a member.
Benefit 1: Useful features
- Easy product comparisonsHighlight feature
- Save items for laterreview Favorites feature
Benefit 2: Exclusive content
Products | Contents |
---|---|
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
Actuator | Movable part mass, etc. |
Eccentric Cam Follower with Hexagon Socket Model CFH-A
THK Online Services
Member-Exclusive Content
These contents can be accessed
after registering as a member.
Benefit 1: Useful features
- Easy product comparisonsHighlight feature
- Save items for laterreview Favorites feature
Benefit 2: Exclusive content
Products | Contents |
---|---|
LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
Actuator | Movable part mass, etc. |