Cam Follower with a Tapped Hole for Greasing Model CFT Model CFT

Basically the same as the popular type Cam Follower, this model is provided with tapped holes for piping on the stud head and the thread. It is optimal for locations where an integrated piping for greasing is required.

  • Tapped greasing hole model

Basic load rating kN with cage: Basic dynamic load rating 3.59 to 45.4 / Basic static load rating 3.58 to 87.6
Basic load rating kN full rollers : Basic dynamic load rating 6.94 to 67.6 / Basic static load rating 8.5 to 145
Stud diameter (mm) : 6,8,10,12,16,18,20,24,30
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
    LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
    Ball Screw Axial clearance, maximum manufacturing length of shaft, etc.
    Actuator Movable part mass, etc.

Optional

Contamination Protection

  • With/without a seal

Lubrication

  • Grease nipple

Rustprevention

  • Type of material

Other

  • Cam Follower Accessories
  • Roller Guide
  • Outer ring outer surface configuration
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
  • Note) For information on accuracy standards, please refer to Accuracy standards. Those models marked with "*" have a greasing hole only on the head.
  • Note) The rotation speed limit value in the table (*) applies to models that have no seal and use grease lubrication. With those models using oil lubrication, up to 130% of this value is permitted. With those attached with seals, up to 70% of this value is permitted.
Optional specifications Symbol
Roller guide With cage No Symbol
Full rollers V
Material Carbon steel No Symbol
Stainless steel M
seal Without seal No Symbol
With seal UU
Outer ring
shape
Cylindrical outer ring No Symbol
Spherical outer ring R
Model Number Coding

(*1) See Grease nipple
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
LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
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
Model No.Designer*Life Calculator*CAD
Download*
Catalog
Download
Manual
Download
CFT 6
CFT 6R
CFT 8
CFT 8R
CFT 10
CFT 10R
CFT 10-1
CFT 10-1R
CFT 12
CFT 12R
CFT 12-1
CFT 12-1R
CFT 16
CFT 16R
CFT 18
CFT 18R
CFT 20
CFT 20R
CFT 20-1
CFT 20-1R
CFT 24
CFT 24R
CFT 24-1
CFT 24-1R
CFT 30
CFT 30R
CFT 30-1
CFT 30-1R
CFT 30-2
CFT 30-2R

*marks are not available for guest members.