Roller Follower Non-separable Type Model NART-R Model NART-R

This model is a non-separable type of bearing system whose inner ring is fixed to the side plates. Since the circumference of the outer ring is spherically ground, it helps lighten a biased load
(symbol R). (Model number of the type attached with seals is NART-UUR.)

  • Non-separable

Basic load rating kN with cage: Basic dynamic load rating 2.84 to 48.3 / Basic static load rating 1.18 to 95.7
Basic load rating kN full rollers : Basic dynamic load rating 6.46 to 84.4 / Basic static load rating 7.81 to 200
Inner diameter (mm) : 5,6,8,10,12,15,17,20,25,30,35,40,45,50
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
    LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
    Ball Screw Axial clearance, maximum manufacturing length of shaft, etc.
    Actuator Movable part mass, etc.

Optional

Contamination Protection

  • With/without a seal

Rustprevention

  • Type of material

Other

  • Roller Guide
  • Outer ring outer surface configuration
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
  • Note1) ○: Model NART45R is available only in carbon steel.
  • Note2) The rotation speed limit value in the table (*) applies to models that have no seal and use grease lubrication. With those models using oil lubrication, up to 130% of this value is permitted. With those attached with seals, up to 70% of this value is permitted. Note) For information on accuracy standards, please refer to Accuracy standards.
Optional specifications Symbol
Material Carbon steel No Symbol
Stainless steel M
Roller
guide
With cage No Symbol
Full rollers V
Seal Without seal No Symbol
With seal UU
Outer ring shape Spherical outer ring R
Model Number Coding
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
LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
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
Model No.Designer*Life Calculator*CAD
Download*
Catalog
Download
Manual
Download
NART 5R
NART 5VR
NART 6R
NART 6VR
NART 8R
NART 8VR
NART 10R
NART 10VR
NART 12R
NART 12VR
NART 15R
NART 15VR
NART 17R
NART 17VR
NART 20R
NART 20VR
NART 25R
NART 25VR
NART 30R
NART 30VR
NART 35R
NART 35VR
NART 40R
NART 40VR
NART 45R
NART 45VR
NART 50R
NART 50VR

*marks are not available for guest members.