Roller Follower Separable Type Models NAST/RNAST
Model NAST is a separable type of bearing system that combines a thick-wall outer ring, an inner ring and needle rollers equipped with a precision cage.
Inner diameter (mm) : 5,6,8,10,12,15,17,20,25,30,35,40,45,50
Types
Highlight feature tags
- No inner ring
- With side plates
- Separable type
- Separable type
Basic load rating kN : Basic dynamic load rating 4.12 to 38.7 / Basic static load rating 4.55 to 71.8
Inner diameter (mm) :
6,8,10,12,15,17,20,25,30,35,40,45,50
- With side plates
- Separable type
Basic load rating kN : Basic dynamic load rating 4.12 to 38.7 / Basic static load rating 4.55 to 71.8
Inner diameter (mm) :
6,8,10,12,15,17,20,25,30,35,40,45,50
- No inner ring
- Separable type
Basic load rating kN : Basic dynamic load rating 2.74 to 38.7 / Basic static load rating 2.39 to 71.8
Inner diameter (mm) :
5,6,8,10,12,15,17,20,25,30,35,40,45,50
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |
Model NAST (Separable Type)
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |
Model NAST-ZZ (Separable Type, with Side Plates)
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |
Model RNAST (Separable Type, No Inner Ring)
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |