1. Home
  2. Product Information
  3. Actuator
  4. Economy Series ET

Economy Series ET

Download

Download Catalog
Download Instruction Manual

Download 2D&3D-CAD

Motor Included or Not Model Number Reduction Ratio Stroke 2D-CAD
TSC specifications ET20 45 330 degrees 2D-CAD(DXF)
Multi-turn 2D-CAD(DXF)
ET35 20•30 330 degrees 2D-CAD(DXF)
Multi-turn 2D-CAD(DXF)
Motor not included ET20 45 330 degrees 2D-CAD(DXF)
Multi-turn 2D-CAD(DXF)
ET35 20•30 330 degrees 2D-CAD(DXF)
Multi-turn 2D-CAD(DXF)
Motor Included or Not Model Number Reduction Ratio Stroke Origin Position 3D-CAD
TSC specifications ET20 45 330 degrees D00 (CCW) 3D-CAD(step)
R00 (CW) 3D-CAD(step)
Multi-turn - 3D-CAD(step)
ET35 20 330 degrees D00 (CCW) 3D-CAD(step)
R00 (CW) 3D-CAD(step)
Multi-turn - 3D-CAD(step)
30 330 degrees D00 (CCW) 3D-CAD(step)
R00 (CW) 3D-CAD(step)
Multi-turn - 3D-CAD(step)
Motor not included ET20 45 330 degrees D00 (CCW) 3D-CAD(step)
R00 (CW) 3D-CAD(step)
Multi-turn - 3D-CAD(step)
ET35 20 330 degrees D00 (CCW) 3D-CAD(step)
R00 (CW) 3D-CAD(step)
Multi-turn - 3D-CAD(step)
30 330 degrees D00 (CCW) 3D-CAD(step)
R00 (CW) 3D-CAD(step)
Multi-turn - 3D-CAD(step)

PC Setup Tool D-STEP

Download D-STEP PC Software

Related Links

Compatible Control Equipment List

Features

Structure

High-Performance ET Structure

High-performance ET structure

A Mechanism That Achieves High Rotational Accuracy

The rotary structure combines a THK cross-roller ring and hypoid gear.

Thin Structure

Product height is reduced by providing a compact rotary table and motor and integrating the cross-roller ring and hypoid gear. This helps equipment take up less space.

ET20
ET20
ET35
ET35

Different Varieties are Available for Purchase

This product can come with a motor that pairs with the THK controller, a motor that you specify, or no motor installed.

Multi-Point Positioning, Multi-Rotation Control (Speed Can Also be Adjusted)

The combination of an electric drive with position control makes it possible to easily set three or more positions without stoppers. Capable of multiple movements, including clockwise and counterclockwise rotation control, speed control, and continuous rotation.

Multi-point positioning
Multi-point positioning
Continuous rotation in one direction
Continuous rotation in one direction
Up to three stop positions with pneumatics
Up to three stop positions with pneumatics

Applications

Basic Applications (Rotation)

330°/360° stroke rotation
330°/360° stroke rotation
Continuous rotation in one direction
Continuous rotation in one direction
Clockwise/counterclockwise rotation
Clockwise/counterclockwise rotation

Diversified Applications

Applied moment
Applied moment
No speed fluctuations from varying loads
No speed fluctuations from varying loads
Suspended installation
Suspended installation