1. Home
  2. Product Information
  3. Actuator
  4. Press Series PC/PCT

Press Series PC/PCT

Download

Download Catalog
Download Instruction Manual
Press Series PC Download 2D&3D-CAD
Press Series PCT Download 2D&4D-CAD

Features(PC)

Structure

Achieves the High Thrust Needed for Presses

This product achieves high thrust with a maximum instantaneous thrust of 250 kN* and high-precision positioning repeatability. It is optimal for high-precision pressing, press-fitting workpieces, punching, and deep drawing. Smooth movement and high-precision positioning repeatability provided by ball spline and precision ball screw.

Unique, Integrated Structure Enables Compactness

With an integrated structure combining a ball spline with a precision ball screw, the overall length is significantly more compact, and there are fewer components.

Features(PCT)

Structure

Freedom of Design

Supports a variety of mounting configurations with two different mounting methods. Enables high-precision positioning repeatability. Because it is specialized in rigidity for load-bearing in the axial direction, it can be used in small presses and caulking machines.