Download
Download CatalogDownload Instruction Manual
Download 2D&3D-CAD
| Motor Included or Not | Model Number | Reduction Ratio | Stroke | 2D-CAD |
|---|---|---|---|---|
| TSC specifications | ET20 | 45 | 330 degrees | 2D-CAD(DXF) |
| Multi-turn | 2D-CAD(DXF) | |||
| ET35 | 20•30 | 330 degrees | 2D-CAD(DXF) | |
| Multi-turn | 2D-CAD(DXF) | |||
| Motor not included | ET20 | 45 | 330 degrees | 2D-CAD(DXF) |
| Multi-turn | 2D-CAD(DXF) | |||
| ET35 | 20•30 | 330 degrees | 2D-CAD(DXF) | |
| Multi-turn | 2D-CAD(DXF) |
| Motor Included or Not | Model Number | Reduction Ratio | Stroke | Origin Position | 3D-CAD |
|---|---|---|---|---|---|
| TSC specifications | ET20 | 45 | 330 degrees | D00 (CCW) | 3D-CAD(step) |
| R00 (CW) | 3D-CAD(step) | ||||
| Multi-turn | - | 3D-CAD(step) | |||
| ET35 | 20 | 330 degrees | D00 (CCW) | 3D-CAD(step) | |
| R00 (CW) | 3D-CAD(step) | ||||
| Multi-turn | - | 3D-CAD(step) | |||
| 30 | 330 degrees | D00 (CCW) | 3D-CAD(step) | ||
| R00 (CW) | 3D-CAD(step) | ||||
| Multi-turn | - | 3D-CAD(step) | |||
| Motor not included | ET20 | 45 | 330 degrees | D00 (CCW) | 3D-CAD(step) |
| R00 (CW) | 3D-CAD(step) | ||||
| Multi-turn | - | 3D-CAD(step) | |||
| ET35 | 20 | 330 degrees | D00 (CCW) | 3D-CAD(step) | |
| R00 (CW) | 3D-CAD(step) | ||||
| Multi-turn | - | 3D-CAD(step) | |||
| 30 | 330 degrees | D00 (CCW) | 3D-CAD(step) | ||
| R00 (CW) | 3D-CAD(step) | ||||
| Multi-turn | - | 3D-CAD(step) |
PC Setup Tool D-STEP
Download D-STEP PC SoftwareRelated Links
Compatible Control Equipment ListFeatures
Structure
High-Performance ET Structure
A Mechanism That Achieves High Rotational Accuracy
The rotary structure combines a THK cross-roller ring and hypoid gear.
Thin Structure
Product height is reduced by providing a compact rotary table and motor and integrating the cross-roller ring and hypoid gear. This helps equipment take up less space.
Different Varieties are Available for Purchase
This product can come with a motor that pairs with the THK controller, a motor that you specify, or no motor installed.
Multi-Point Positioning, Multi-Rotation Control (Speed Can Also be Adjusted)
The combination of an electric drive with position control makes it possible to easily set three or more positions without stoppers. Capable of multiple movements, including clockwise and counterclockwise rotation control, speed control, and continuous rotation.
Applications
Basic Applications (Rotation)
Diversified Applications