Download
With Motor
Download CatalogDownload Instruction Manual
Download 2D&3D-CAD
Without Motor
Download CatalogDownload 2D&3D-CAD
Related Links
Compatible Control Equipment ListFeatures
Structure
Fully Enclosed Design
Strip seals on the side cover and upper surface using magnetic attraction method provide a fully enclosed structure. It prevents any problems caused by entering of foreign materials from outside. As well, the top surface of the strip seal is less likely to generate dust by avoiding the contact.
Magnetic Attraction Method
The magnet built in the side cover attracts the strip seal and
prevents it from lifting, reducing the development of clearance.
High Rigidity
Use of a steel outer rail with a cross-sectional U shape enables to receive larger moment. The actuator body's high rigidity allows for a compact, space-saving design.
THK Products Comparison