Download
Controller Series TLC
Download CatalogDownload Instruction Manual
Controller Series THC
Download CatalogDownload Instruction Manual
Controller Series TNU
Download CatalogDownload Instruction Manual
PC Setup Tool D-STEP
Download D-STEP PC Setup ToolDownload Instruction Manual
Digital Operator TDO
Download Instruction ManualConfig File
TNU-CC(ver.1.2)CSP File DownloadTNU-CC(ver.1.2)CSPP File Download
TNU-EC(ver.1.1)ESI File Download
TNU-EC(ver.1.2)ESI File Download
TNU-EP,TUN-DV EDS File Download
Features
Structure
Driver Controller for Single-Axis Use TLC or THC
TLC
THC
Fieldbus Compatible Network Unit for Multi-Axis Connections TNU or TJU
TNU
TJU
Choose Function Mode
Choose the step data count for the TLC and THC depending on your application. You can choose from six function modes: 0, 1, 2, 3 (64-position mode, external input teaching mode, 256-position mode, 512-position mode), 4, and 5 (solenoid modes 1 and 2).
Multi-point Positioning Type
Step data count: Maximum 512 items (varies by function mode)
This is optimal for when multiple positioning points are needed.
Electromagnetic Valve Type
Step data count: Maximum 7 items (varies by function mode)
Can be used like a cylinder.
Simple Adjustment with the Auto Tuning Function
The auto tuning function simply executes gain adjustments when overshooting occurs due to vibration, abnormal noises, or unstable positioning complete signals during operation.
Simple Setup and Simple Teaching
You can utilize a wealth of features simply by using the PC Setup Tool D-STEP or the Digital Operator TDO.
- *The PC Setup Tool D-STEP can be downloaded after creating a free account or logging into THK Online Services.
Functions
- Confirming and editing step data
- Actuator operation (homing, jogging, program execution)
- Monitor (I/O, current position, position commands)
- Alarms (history, alarm reset)
Supports Field Networks Up to a Maximum of 16 Connected Axes
Connecting to the PLC with a fieldbus network enables reduced wiring. Use one TNU (network unit) and up to three TJU (junction unit) together to achieve mixed connections with the THK Driver Controller for up to 16 axes.