1. Home
  2. Product Information
  3. Product News
  4. Wide Rail LM Guide Model SHW Lubrication Options Added to Standard Lineup, Expanding Available Block Types to Suit Various Operating Conditions

Wide Rail LM Guide Model SHW Lubrication Options Added to Standard Lineup, Expanding Available Block Types to Suit Various Operating Conditions

THK CO., LTD. (Location: Minato, Tokyo; President: Takashi Teramachi; hereinafter referred to as “THK”) is expanding its standard lineup for the Wide Rail LM Guide Model SHW to include options for lubrication holes and grease nipples.

Wide-Rail LM Guide Model SHW
Wide-Rail LM Guide Model SHW

The Model SHW is a four-way equal load type LM Guide that features a wide LM rail with a low center of gravity, which provides excellent resistance to Mc moments (in the rolling direction). The standard lineup for this product has now been expanded with the aforementioned lubrication options that were previously made available only on a case-by-case basis.

The block types that come with these options are the standard type with flange (CAN), standard type without flange (CRN), and long type without flange (HRN). Existing block types that do not come with these specifications (CA/CR/HR) will continue to be available as part of the standard lineup. This provides customers with ample options to choose from when selecting the optimal lubrication specifications for their operating conditions and equipment configuration.

THK will continue to use the technology and know-how we have cultivated as a top manufacturer of linear motion guides to develop and provide products suited to our customers' needs.

Model SHW Block Types

Model Specification Block type

Standard type

with flange

Standard type

without flange

Long type

without flange

SHW12

Without lubrication hole CA CR HR
With lubrication hole CAN CRN HRN
SHW14 Without lubrication hole CA CR -
With lubrication hole CAN CRN -
SHW17 to 50 Without grease nipple CA CR -
With grease nipple CAN CRN -

Related information

Learn more about the Wide-Rail LM Guide Model SHW here

Note: This information was originally released in Japanese on October 30, 2026.

Contact information

THK India Private Limited Headquarters
11500, Central Express Way, Sri City, 517646, Satyavedu Mandal, Tirupati District, Andhra Pradesh, India
Tel : +91-9972773399
E-Mail:websales_enquiry@thkind.com