Original Grease AFJ Grease
AFJ grease uses refined mineral oil as its base and a urea-based grease as its consistency enhancer, while also featuring other special additives. This gives it excellent lubrication properties at a wide range of speeds—from low to high.

Features
Features
- Wide range of speeds
It provides consistent and even lubrication at a wide range of speeds, from low to high. - Wear resistance
Even at low speeds, it has excellent oil film formation to reduce wear. - Vibration resistance
It reduces wear caused by machine vibration during high-speed operation.
Representative Physical Properties
Item |
Representative value |
Test method |
|
Consistency enhancer |
Urea-based |
||
---|---|---|---|
Base oil |
Refined mineral oil |
||
Base oil kinematic viscosity: mm2/s (40℃) |
20 |
JIS K 2220 23 |
|
Worked penetration (25℃, 60 W) |
325 |
JIS K 2220 7 |
|
Mixing stability (100,000 W) |
360 |
JIS K 2220 15 |
|
Dropping point: ℃ |
185 |
JIS K 2220 8 |
|
Evaporation amount: mass% (99℃, 22 h) |
0.6 |
JIS K 2220 10 |
|
Oil separation rate: mass% (100℃, 24 h) |
7.0 |
JIS K 2220 11 |
|
Copper plate corrosion (B method, 100℃, 24 h) |
Accepted |
JIS K 2220 9 |
|
Low-temperature torque: mN-m (‒20℃) |
Starting |
38 |
JIS K 2220 18 |
Rotational |
13 |
||
4-ball testing (welding load): N |
3089 |
ASTM D2596 |
|
Service temperature range: ℃ |
-20 to 120 |
||
Color |
Yellowish brown |
Wear Resistance Test Data (LM Guide Block)
Item |
Description |
Tested model |
NRS55B2SS+780LP |
---|---|
Applied load |
5.9kN |
Feeding speed |
0.1m/min |
Stroke |
200mm |
Grease quantity |
12cm3 (initial lubrication only) |
Test duration |
480 hours |

Vibration Resistance Test Data (LM Guide Rail)
Item |
Description |
Tested model |
SHS25R1UU+580LP |
---|---|
Applied load |
11.05kN(0.35C) |
Feeding speed |
60m/min |
Acceleration/ |
9.8m/s2 |
Stroke |
350mm |
Grease quantity |
2cm3 (initial lubrication only) |

LM Guide Rolling Resistance Measurement Data
Item |
Description |
Tested model |
SHS25R1UU+3000L |
---|---|
Applied load |
No load |
Acceleration |
29.4m/s2(3G) |
Stroke |
2300mm |
Test temperature |
21°C |
Grease quantity |
2cm3 (initial lubrication only) |
Measurement speed |
0.5, 1, 2, 3, 4, 5, 6 m/s |