Precision Ball Screw/Spline Model NS-A Model NS-A

The Ball Screw/Spline contains the Ball Screw grooves and the Ball Spline groove crossing one another. The nuts of the Ball Screw and the Ball Spline have dedicated support bearings directly embedded on the circumference of the nuts.

  • Large lead
  • Preload
  • Rotary nut
  • Precision positioning (ball screw)

DN value : 70000
Screw shaft diameter (mm) : 08,10,16,20,25,32,40
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
    LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
    Ball Screw Axial clearance, maximum manufacturing length of shaft, etc.
    Actuator Movable part mass, etc.

Optional

Contamination Protection

  • Contamination Protection Seal for Ball Screws Labyrinth seal
  • Contamination Protection Seal for Ball Screws Brush seal
  • Wiper Ring
  • Canvas seal
  • Thin Film Seal
  • Dust Cover for Ball Screws

Lubrication

  • QZ Lubricator

Rustprevention

  • Surface Treatment

Other

  • Dimensions of Each Model with an Option Attached
  • Additional Machining for Shaft Ends
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
  • Note) For K hollow shaft, please refer to the db dimension for the inner bore diameter of the shaft. If requested solid shaft is also available. See "Ball Spline" A3-118 for details.
Model number coding

(*1) See For details, contact THK.
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
LM Guide LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc.
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
Model No. Designer*Life Calculator*CAD
Download*
Catalog
Download
Manual
Download
NS 0812A
NS 1015A
NS 1616A
NS 2020A
NS 2525A
NS 3232A
NS 4040A

*marks are not available for guest members.