Full-Ball Type Precision Ball Screw Double-nut Preload Model BNFN
The most common type with a preload provided via a spacer between the two combined ball screw nuts to eliminate backlash.
Screw shaft diameter (mm) : 55,63,70,80,100
Types
Highlight feature tags
- Preload
- Return-pipe type
- Double nut
- Precision positioning (ball screw)
- Double nut preload
- Preload
- Return-pipe type
- Double nut
- Precision positioning (ball screw)
- Double nut preload
DN value : 70000
Screw shaft diameter (mm) :
55,63,70,80,100
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |
Model Number Coding
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |
Maximum Manufacturing Length of the Screw Shaft
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |