Full-Ball Type Precision Ball Screw Slim nut Model DIK
A deflector-type Ball Screw in which the right and left screws are provided with a phase in the middle of the ball screw nut, and an axial clearance is set at a below-zero value (under a preload).
Screw shaft diameter (mm) : 14,16,20,25,28,32,36,40,50,63
Types
Highlight feature tags
- Compact
- Preload
- Offset preload
- Deflector type
- Slim nut
- Precision positioning (ball screw)
- Compact
- Preload
- Offset preload
- Deflector type
- Slim nut
- Precision positioning (ball screw)
DN value : 70000
Screw shaft diameter (mm) :
14,16,20,25
- Compact
- Preload
- Offset preload
- Deflector type
- Slim nut
- Precision positioning (ball screw)
DN value : 70000
Screw shaft diameter (mm) :
28,32,36,40,50,63
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |
Model Number Coding
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |
Maximum Manufacturing Length of the Screw Shaft
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |