Full-Ball Type Precision Ball Screw Slim nut Model DK
The most compact Ball Screw with the outer diameter of its ball screw nut being 70 to 80% of that of the return-pipe type.
Screw shaft diameter (mm) : 14,16,20,25,28,32,40,50,63
Types
Highlight feature tags
- Compact
- No preload
- Deflector type
- Slim nut
- Precision positioning (ball screw)
- Compact
- No preload
- Deflector type
- Slim nut
- Precision positioning (ball screw)
DN value : 70000
Screw shaft diameter (mm) :
14,16,20
- Compact
- No preload
- Deflector type
- Slim nut
- Precision positioning (ball screw)
DN value : 70000
Screw shaft diameter (mm) :
25,28
- Compact
- No preload
- Deflector type
- Slim nut
- Precision positioning (ball screw)
DN value : 70000
Screw shaft diameter (mm) :
32,40,50,63
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |
Model Number Coding
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |
Maximum Manufacturing Length of the Screw Shaft
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |