Full-Ball Type Precision Ball Screw Square Nut Model BNT
Since mounting screw holes are drilled on the square ball screw nut, this model can compactly be mounted on the machine without a housing.
Screw shaft diameter (mm) : 14,16,18,20,25,28,32,36,45
Types
Highlight feature tags
- No preload
- Return-pipe type
- Square nut
- Precision positioning (ball screw)
- No preload
- Return-pipe type
- Square nut
- Precision positioning (ball screw)
DN value : 70000
Screw shaft diameter (mm) :
14,16,18,20,25,28,32,36,45
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |
Model Number Coding
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |
Maximum Manufacturing Length of the Screw Shaft
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
| LM Guide | LM rail standard lengths and maximum length, tapped-hole type LM rail, frame for LM rail clamps, steel plate for LM rail clamps, etc. |
| Ball Screw | Axial clearance, maximum manufacturing length of shaft, etc. |
| Actuator | Movable part mass, etc. |